Product Details
Oscillating / rotating cylinders
P4* Series for Rechargeable battery manufacturing processes Table type rotary actuator
- Model No.
- GRC-P4※
P4* Series for rechargeable battery manufacturing processes
The table rotary actuator with rack and pinion realizes high load, direct mounting and high position accuracy thanks to a bearing guide.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Excellent flexibility in design]
Six sizes of 5, 10, 20, 30, 50, 80.
Standard and high accuracy type are available with the same dimensions.
90° and 180° specifications are available.
Comes with an angle adjustment bolt with rubber cushion for adjusting the oscillation angle.
The load can be directly mounted on the rotary table.

[Superior installability]
Select among 3 surfaces for piping port leadout directions.
Large hollow diameter keeps piping and wiring simple.
Positioning spigots for the table top (4 positions) and the body bottom (1 position) are available.

[Superior operability]
Stable operation with external stopper.
Smooth stopping is possible without backlash due to the external stopper and shock absorber (optional).
1.5 s/90° low speed operation is possible.
The large pinion diameter and long piston stroke length achieve low speed operation.

| Model No. | Product name | Theoretical torque (at 0.5 MPa) | Max. oscillating angle (°) | Remarks |
|---|---|---|---|---|
| GRC-P4※ | Basic (Rechargeable battery manufacturing processes) | 0.5 to 8.1 [N・m] | 90, 180 | |
| GRC-K-P4※ | High accuracy (Rechargeable battery manufacturing processes) | 1.0 to 8.1 [N・m] | 90, 180 | |
| GRC-F-P4※ | Fine speed (Rechargeable battery manufacturing processes) | 0.5 to 8.1 [N・m] | 90, 180 | |
| GRC-KF-P4※ | High accuracy / fine speed (Rechargeable battery manufacturing processes) | 1.0 to 8.1 [N・m] | 90, 180 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only