Product Details
Roller gear cam units
Roller gear cam unit Table type
- Model No.
 - RGIT・RGCT
 
Discontinued 2022 09 30
【Discontinued model】
Alternative model : AX1000T・AX2000T・AX4000T Series
Index unit that has adopted a roller gear cam .
Hollow output shaft of larger bore size than standard type. 
There is a hollow fixed shaft at the center of the output shaft.
- Industry
 

- Documents / Download
 PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Ideal for indexing table drives] 
Ideal for indexing table drives that use fixed hollow shafts. 
Various size variations from 63 to 250 mm distance between axes are available.
[Three excellent properties featured by cam drives] 
Synchronization characteristics: Mechanical motion control is possible. 
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve. 
Repeat characteristics: Realizes stable operation for long periods of time.
| Model No. | Product name | Distance between axes (mm) | Remarks | 
|---|---|---|---|
| RGIT | Index | 63, 80, 110, 140, 180, 250 | Discontinued 2022 09 30Old Catalog  | 
| RGCT | Reducer | 63, 80, 110, 140, 180, 250 | Discontinued 2022 09 30Old Catalog  | 
| RGIT | Index | 350, 450 | Discontinued 2014 03 31Old Catalog  | 
| RGCT | Reducer | 350, 450 | Discontinued 2014 03 31Old Catalog  | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- New Products Only
 - Discontinued Products Only