Product Details
Cylinder switches
P4* Series for Rechargeable battery manufacturing processes Cylinder switch
- Model No.
- SW-T-P4※
Discontinued some variations
P4* Series for rechargeable battery manufacturing processes
General purpose cylinder switch with many mountable cylinders.
[Applicable cylinder]
SCPD3, CMK2, SCM, SCG, SCS2, SCA2, SSD, SSD2, SSG, STK, ILK, USSD, STG, STS・STL, LCR, LCG, UCA2, SRL3, SRM3, MRL2, MRG2, GRC, LSH-HP, HAP, BHA, LHS・LHAG, BHG, HKP, HCP, HMF, HLC, HLD, HLF2, HMD, BHE, CKG, CKL2, CKLB2, CKF, AVB
P4 : Copper, Zinc, Nickel materials and electrolytic nickel plating are restricted in the flow path and sliding areas.
P40 : Copper, Zinc, Nickel materials and electrolytic nickel plating are restricted for all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
Model No. | Product name | Remarks |
---|---|---|
SW-T1/2/3-P4※ | Proximity (Rechargeable battery manufacturing processes) | |
SW-T0/5/8-P4※ | Reed (Rechargeable battery manufacturing processes) | |
SW-T2YH※・SW-T2YV※-P4 | 2-color Display type contactless (Rechargeable battery manufacturing processes) | Discontinued 2023 12 28 |
SW-T3YH※・SW-T3YV※-P4 | 2-color Display type contactless (Rechargeable battery manufacturing processes) | Discontinued 2023 12 28 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only