Product Details

Roller gear cam units

Roller gear cam unit Wide angle type

Model No.
RGIL・RGOL

Discontinued 2022 09 30

【Discontinued model】
Alternative model : AX1000T・AX2000T・AX4000T Series

Index unit that has adopted a roller gear cam.
Wide angle indexing is possible compared to the standard.

Industry
Documents / Download

PDF Catalog

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Ideal for wide angle applications]
Wide angle indexing and 180 degree reciprocation are possible, unlike the standard type.

[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.

Model No. Product name Distance between axes (mm) Remarks
RGILIndex63, 80, 110, 140, 180, 250Discontinued
2022 09 30
Old Catalog
RGOLOscillating63, 80, 110, 140, 180, 250Discontinued
2022 09 30
Old Catalog

Return to Product List