Product Details
Roller gear cam units
Roller gear cam unit Wide angle type
- Model No.
- RGIL・RGOL
Discontinued 2022 09 30
【Discontinued model】
Alternative model : AX1000T・AX2000T・AX4000T Series
Index unit that has adopted a roller gear cam.
Wide angle indexing is possible compared to the standard.
- Industry

- Documents / Download
PDF Catalog
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Ideal for wide angle applications]
Wide angle indexing and 180 degree reciprocation are possible, unlike the standard type.
[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.
| Model No. | Product name | Distance between axes (mm) | Remarks |
|---|---|---|---|
| RGIL | Index | 63, 80, 110, 140, 180, 250 | Discontinued 2022 09 30Old Catalog |
| RGOL | Oscillating | 63, 80, 110, 140, 180, 250 | Discontinued 2022 09 30Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only