Product Details
Rodless cylinders
P4* Series for Rechargeable battery manufacturing processes Rodless cylinder
- Model No.
- SRL3-P4※
P4* Series for rechargeable battery manufacturing processes
Resistant to high load and durable. High-speed rodless cylinder Series runs from ø12 to ø100 with a variety of choices.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Flat cylinder]
Piston is flat, with a structure allowing it to receive load.
Highly load-resistant, with rotation-stop mechanism also provided.
[Sealing belt]
Seal part is straight, improving sealing performance.
[High-speed packing]
A piston packing for high speed operation has been adopted.
[Common port]
A common port (one-side piping) or standard port (both sides piping) can be selected according to the installation location.
Downsizing of equipment realized.
[Magnet provided as standard]
Compatible with switch installation as standard.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
SRL3-P4※ | Double acting / standard (Rechargeable battery manufacturing processes) | Φ12 equiv., Φ16 equiv., Φ20 equiv., Φ25 equiv., Φ32 equiv., Φ40 equiv., Φ50 equiv., Φ63 equiv., Φ80 equiv., Φ100 equiv. | 200, 300, 400, 500, 600, 700, 800, 900, 1000 | |
SRL3-Q-P4※ | Double acting / position locking (Rechargeable battery manufacturing processes) | Φ12 equiv., Φ16 equiv., Φ20 equiv., Φ25 equiv., Φ32 equiv., Φ40 equiv., Φ50 equiv., Φ63 equiv., Φ80 equiv., Φ100 equiv. | 200, 300, 400, 500, 600, 700, 800, 900, 1000 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only