Product Details
Cylinders with linear guide
P4* Series for Rechargeable battery manufacturing processes Linear slide cylinder
- Model No.
- LCX-P4※
Discontinued 2020 03 31
P4* Series for rechargeable battery manufacturing processes
【Discontinued model】
Alternative model : LCG-P4※ Series
Thin, light, rigid linear slide cylinder. Perfect for narrow spaces.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Thin]
Drastically slimmed down, with height reduced from the 60 mm of LCG to 34 mm.
Ideal for space-saving.
A 68 mm thin design even when used in layers.

[Lightweight]
Product weight lighter than LCG.
The moving part becomes lighter and thus enables efficient, energy-saving equipment.

[High rigidity]
Uses a separated wide linear guide.
Provides the same level of rigidity as LCG, even with the thin and light body.

[Laterally symmetrical]
Pipes and stoppers can be installed on both the right and left sides.
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
LCX-P4※ | Double acting / single rod (Rechargeable battery manufacturing processes) | Φ25, Φ32 | 10, 20, 30, 40, 50 | Discontinued 2020 03 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only