Product Details
Cylinders with linear guide
P4* Series for Rechargeable battery manufacturing processes Linear slide cylinder
- Model No.
- LCW-P4※
Discontinued 2020 03 31
P4* Series for rechargeable battery manufacturing processes
【Discontinued model】
Alternative model : LCR-P4※ Series
A basic model linear slide cylinder model featuring the specs most used by customers provided as standard.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
![](../../src/product_img/product_img_236_6WMx_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[3-surface mounting]
First in the industry! Adopting an innovative L-shaped table to enable installation on three sides.
Flexibility in design is greatly improved.
![](../../src/features_img/features_img_238_A4O9_fg.jpg)
[Piping and wiring direction on the same surface]
Neat wiring and piping. Improved workability and visibility.
![](../../src/features_img/features_img_241_rciU_fg.jpg)
[Compact / space saving]
Compared to the LCR Series, width direction is reduced by 27% and area ratio by 20%.
Stopper position has been revised to realize downsizing and space saving.
![](../../src/features_img/features_img_244_U8WT_fg.jpg)
[Position locking available]
First in the industry! In addition to the head side, the rod side also supports position locking.
* Rod side is custom order product
![](../../src/features_img/features_img_246_kF54_fg.jpg)
[Stroke adjustment function available as standard]
The stopper can be selected from three types: rubber cushion stopper, metal stopper with rubber cushion, shock absorber stopper.
![](../../src/features_img/features_img_249_YzfT_fg.jpg)
Model No. | Product name | Bore size (mm) | Standard stroke length (mm) | Remarks |
---|---|---|---|---|
LCW-P4※ | Double acting / single rod (Rechargeable battery manufacturing processes) | Φ12, Φ16, Φ20 | 30, 50, 75 | Discontinued 2020 03 31Old Catalog |
LCW-Q-P4※ | Double acting / position locking (Rechargeable battery manufacturing processes) | Φ12, Φ16, Φ20 | 30, 50, 75 | Discontinued 2020 03 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only