Product Details
Guided cylinders
P4* Series for Rechargeable battery manufacturing processes Twin rod cylinder
- Model No.
- STR2-P4※
P4* Series for rechargeable battery manufacturing processes
The twin rod mechanism can improve the non-rotating accuracy and also double the thrust.
It has six bore sizes from ø6 to ø32 as well as various options and variations.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Bearing options]
Metal bush bearing and ball bearing are available according to the application.
[High level of non-rotating accuracy]
Two single rod cylinders fixed to the end plate in parallel.
High non-rotating accuracy, not requiring rotation-stop.
[Ultra-compact type available]
The ultra-compact ø6 bore size has been added to the series, ideal for transportation of small articles.
[Piping ports can be installed on either side]
Since piping ports can be installed on the right or left side, piping processing according to the equipment is easy.
[Easy to install]
By using reamed holes for parallel pin, it is easy to reproduce and adjust during product replacement for maintenance.
| Model No. | Product name | Bore size | Remarks |
|---|---|---|---|
| STR2-M/B-P4※ | Double acting / standard / metal bush bearing / ball bearing (Rechargeable battery manufacturing processes) | Φ6,Φ10,Φ16,Φ20,Φ25,Φ32 | |
| STR2-※Q-P4※ | Double acting / position locking (Rechargeable battery manufacturing processes) | Φ16,Φ20,Φ25,Φ32 | |
| STR2-※O-P4※ | Double acting / low speed (Rechargeable battery manufacturing processes) | Φ6,Φ10,Φ16,Φ20,Φ25,Φ32 | |
| STR2-※F-P4※ | Double acting / fine speed (Rechargeable battery manufacturing processes) | Φ10,Φ16,Φ20,Φ25,Φ32 | |
| STR2-※D-P4※ | Double acting / double rod (Rechargeable battery manufacturing processes) | Φ6,Φ10,Φ16,Φ20,Φ25,Φ32 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only