Product Details
Guided cylinders
P4* Series for Rechargeable battery manufacturing processes Guided cylinder
- Model No.
- STG-P4※
P4* Series for rechargeable battery manufacturing processes
Lighter weight / resource saving. In addition, the guide rod bearing section is improved and the metal bearing material and bearing structure are modified. This improves the lateral load proof characteristics, realizing stable operation.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
P42:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts. Local exhaust function (vacuum treatment port) is added.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Supports high load]
Improved lateral load proof characteristics and stable operation by improving the metal bearing material and bearing structure.
[Specially designed tools unnecessary]
An Allen wrench is used for piston rod mounting. Special tools are not required for maintenance.
[Reduction of weight and resource saving] Aluminum body shape of the cylinder body reviewed, reduction of weight and resource saving achieved.
[2 directions for piping, 3 types of mounting]
Piping processing is easy and the visibility of the cylinder switch is improved.

[Supports a wide range of applications and environments]
Wide range of choices to respond to various applications / environments.
| Model No. | Product name | Bore size | Remarks |
|---|---|---|---|
| STG-※-P4※ | Double acting / single rod / metal bush bearing / ball bearing (Rechargeable battery manufacturing processes) | Φ12,Φ16,Φ20,Φ25,Φ32,Φ40,Φ50,Φ63,Φ80,Φ100 | |
| STG-※-※C-P4※ | Double acting / rubber-air cushioned (Rechargeable battery manufacturing processes) | Φ32,Φ40,Φ50,Φ63 | |
| STG-※C-P4※ | Double acting / air cushioned (Rechargeable battery manufacturing processes) | Φ16,Φ20,Φ25,Φ32,Φ40,Φ50,Φ63 | |
| STG-※Q-P4※ | Double acting / position locking (Rechargeable battery manufacturing processes) | Φ20,Φ25,Φ32,Φ40,Φ50,Φ63 | |
| STG-※G-P4※ | Double acting / rubber scraper (Rechargeable battery manufacturing processes) | Φ20,Φ25,Φ32,Φ40,Φ50,Φ63 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only