Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Centering hand
- Model No.
- BHE-P4※
P4* Series for rechargeable battery manufacturing processes
Demonstrates power in precision work with reliable high accuracy.
[Operating stroke length] 7, 10, 14, 16, 22 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[High precision]
Centering precision ±0.05 mm realized.
[High rigidity and high durability]
High hardness stainless steel achieves high rigidity and high durability.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Option | Bore size | Port size | Remarks |
---|---|---|---|---|---|
BHE-P4 | Double acting (Rechargeable battery manufacturing processes) | - | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
BHE-P40 | Double acting (Rechargeable battery manufacturing processes) | - | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
BHE-※-D-P4 | Double acting (Rechargeable battery manufacturing processes) | Open stroke adjustment mechanism | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
BHE-※-D-P40 | Double acting (Rechargeable battery manufacturing processes) | Open stroke adjustment mechanism | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
BHE-※-E-P4 | Double acting (Rechargeable battery manufacturing processes) | Open stroke adjustment mechanism | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
BHE-※-E-P40 | Double acting (Rechargeable battery manufacturing processes) | Open stroke adjustment mechanism | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
BHE-※-DE-P4 | Double acting (Rechargeable battery manufacturing processes) | Open stroke adjustment mechanism | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 | |
BHE-※-DE-P40 | Double acting (Rechargeable battery manufacturing processes) | Open stroke adjustment mechanism | Φ12, Φ16, Φ20, Φ25, Φ32 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only