Product Details
Roller gear cam units
Roller gear cam unit Compact, Multi-segmented type
- Model No.
- RGIM・RGCM
Discontinued 2020 03 31
【Discontinued model】
Alternative model : Roller gear cam unit Table type RGIT・RGCT Series
Index unit that has adopted a roller gear cam.
Multi-segmented indexing possible compared to the standard.
Thinner than standard.
- Industry
- Documents / Download
PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
[Compact and multi-segmented]
Multi-segmented index table is available, unlike the standard type.
[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.
Model No. | Product name | Distance between axes (mm) | Remarks |
---|---|---|---|
RGIM | Index | 63, 80, 100 | Discontinued 2020 03 31Old Catalog |
RGCM | Reducer | 63, 80, 100 | Discontinued 2020 03 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only