Product Details
Roller gear cam units
Roller gear cam unit Compact, Multi-segmented type
- Model No.
 - RGIM・RGCM
 
Discontinued 2020 03 31
【Discontinued model】
Alternative model : Roller gear cam unit Table type RGIT・RGCT Series
Index unit that has adopted a roller gear cam.
Multi-segmented indexing possible compared to the standard. 
Thinner than standard.
- Industry
 

- Documents / Download
 PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
[Compact and multi-segmented] 
Multi-segmented index table is available, unlike the standard type.
[Three excellent properties featured by cam drives] 
Synchronization characteristics: Mechanical motion control is possible. 
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve. 
Repeat characteristics: Realizes stable operation for long periods of time.
| Model No. | Product name | Distance between axes (mm) | Remarks | 
|---|---|---|---|
| RGIM | Index | 63, 80, 100 | Discontinued 2020 03 31Old Catalog  | 
| RGCM | Reducer | 63, 80, 100 | Discontinued 2020 03 31Old Catalog  | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- New Products Only
 - Discontinued Products Only