Product Details

Roller gear cam units

Roller gear cam unit Compact, Multi-segmented type

Model No.
RGIM・RGCM

Discontinued 2020 03 31

【Discontinued model】
Alternative model : Roller gear cam unit Table type RGIT・RGCT Series

Index unit that has adopted a roller gear cam.
Multi-segmented indexing possible compared to the standard.
Thinner than standard.

Industry
Documents / Download

PDF Catalog

User's Manual

2D CAD

CKD plus Members Only

  • Features
  • Variations

[Compact and multi-segmented]
Multi-segmented index table is available, unlike the standard type.

[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.

Model No. Product name Distance between axes (mm) Remarks
RGIMIndex63, 80, 100Discontinued
2020 03 31
Old Catalog
RGCMReducer63, 80, 100Discontinued
2020 03 31
Old Catalog

Return to Product List