Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Thin long stroke parallel hand
- Model No.
- HLC-P4※
P4* Series for rechargeable battery manufacturing processes
Realizes a thin linear guide with long stroke length, which also improves durability.
A wide range of variations according to specifications available.
[Operating stroke length]
Standard: 20, 30, 40, 50, 60, 70 mm
Long stroke 1: 60, 80, 100, 120, 140 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[Thin, with large open / close stroke]
Double piston system used, thin yet with high torque.
[High rigidity]
The guide pitch of the linear guide is long, realizing high rigidity.
[Wide variation]
Total of 6 sizes, 11 strokes available.
Selectable according to applications.
[Mounting]
Mountable with front through hole.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Variation 2 | Bore size | Port size | Remarks |
---|---|---|---|---|---|
HLC-P4 | Double acting (Rechargeable battery manufacturing processes) | Φ8×2,Φ12×2,Φ16×2,Φ20×2,Φ25×2,Φ30×2 | M3, M5 | ||
HLC-P40 | Double acting (Rechargeable battery manufacturing processes) | Φ8×2,Φ12×2,Φ16×2,Φ20×2,Φ25×2,Φ30×2 | M3, M5 | ||
HLC-※-L1-P4 | Double acting (Rechargeable battery manufacturing processes) | Long stroke 1 | Φ12×2, Φ16×2, Φ20×2, Φ25×2, Φ30×2 | M3, M5 | |
HLC-※-L1-P40 | Double acting (Rechargeable battery manufacturing processes) | Long stroke 1 | Φ12×2, Φ16×2, Φ20×2, Φ25×2, Φ30×2 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only