Product Details
Parallel hands
P4* Series for Rechargeable battery manufacturing processes Compact wide parallel hand
- Model No.
- HMF-P4※
P4* Series for rechargeable battery manufacturing processes
Wide parallel hand which has low overall height and a wide range of combined use.
[Operating stroke length]
Standard: 30, 40, 50, 70, 100 mm
Long stroke: 60, 80, 100, 120, 160, 200 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Small / lightweight / compact]
Low overall height for effective utilization of limited space.
Body realizes a simple compact design.
[Powerful gripping force]
Double piston mechanism realizes powerful gripping force.
[Long stroke length]
Operating stroke length of the jaw is long and combination adjustments are unnecessary.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Size | Bore size | Port size | Remarks |
---|---|---|---|---|---|
HMF-P4 | Double acting (Rechargeable battery manufacturing processes) | - | Φ12×2, Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2 | M5, Rc1/8 | |
HMF-P40 | Double acting (Rechargeable battery manufacturing processes) | - | Φ12×2, Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2 | M5, Rc1/8 | |
HMF-※-L1-P4 | Double acting (Rechargeable battery manufacturing processes) | Long stroke 1 | Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2 | M5, Rc1/8 | |
HMF-※-L1-P40 | Double acting (Rechargeable battery manufacturing processes) | Long stroke 1 | Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2 | M5, Rc1/8 | |
HMF-※-L2-P4 | Double acting (Rechargeable battery manufacturing processes) | Long stroke 2 | Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2 | M5, Rc1/8 | |
HMF-※-L2-P40 | Double acting (Rechargeable battery manufacturing processes) | Long stroke 2 | Φ16×2, Φ20×2, Φ25×2, Φ32×2, Φ40×2 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only