Product Details
Chucks
P4* Series for Rechargeable battery manufacturing processes 2-way powerful chuck
- Model No.
- CKLB2-P4※
P4* Series for rechargeable battery manufacturing processes
2-jaw type which is thin, lightweight, compact and realizes high gripping power.
[Operating stroke length] 5, 6, 8, 10, 12, 16, 20, 23 mm
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
CKD plus Members Only
[High gripping power / high precision]
Adopting a direct drive system realizes high gripping power and high precision.
[High rigidity]
Guide is longer, improving rigidity.
[Open / close confirmation sensor]
2 proximity switches can be installed. 2-direction sensor mounting grooves (4).
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
CKLB2-P4 | Double acting (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 | M5, Rc1/8 | |
CKLB2-P40 | Double acting (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 | M5, Rc1/8 | |
CKLB2-※-O-P4 | Single acting (normally open) (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 | M5, Rc1/8 | |
CKLB2-※-O-P40 | Single acting (normally open) (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 | M5, Rc1/8 | |
CKLB2-※-C-P4 | Single acting (normally closed) (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 | M5, Rc1/8 | |
CKLB2-※-C-P40 | Single acting (normally closed) (Rechargeable battery manufacturing processes) | Φ20, Φ25, Φ32, Φ40, Φ50, Φ63, Φ80, Φ100 | M5, Rc1/8 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only