Product Details
Fulcrum hands
P4* Series for Rechargeable battery manufacturing processes Thin wide angle hand
- Model No.
- HMD-P4※
P4* Series for rechargeable battery manufacturing processes
Thin hand that allows wide angle 180° opening/closing.
[Open / close accuracy] -4° to 184°
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Wide angle open / close]
With the wide angle, vertical movement during pick & place is unnecessary and positioning is easy.
[Gripping power]
Strong gripping power with toggle mechanism.
[Open / close confirmation switch]
2 proximity switches can be installed.
Model No. | Product name | Bore size | Port size | Remarks |
---|---|---|---|---|
HMD-P4 | Double acting (Rechargeable battery manufacturing processes) | Φ16, Φ25 | M3, M5 | |
HMD-P40 | Double acting (Rechargeable battery manufacturing processes) | Φ16, Φ25 | M3, M5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only