Product Details
Pneumatic pressure sensors
P4* Series for Rechargeable battery manufacturing processes Digital pressure sensor
- Model No.
- PPX-P4
P4* Series for rechargeable battery manufacturing processes
A compact 2-screen 3-color display pressure switch of □30 mm.
A digital pressure sensor enabling simultaneous confirmation of the current and set pressure values with dual displays, a 3-color display, setting details copy function, 3 mode settings, etc. This fully loaded digital pressure sensor provides ease-of-use and high functionality.
The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part as standard.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[Direct setting with 2-screen display]
The current pressure is displayed on the main screen and the set pressure on the sub screen.
It allows the set pressure to be changed on the sub screen while watching the current pressure.

[Low power consumption]
Reduced power by 14% compared to conventional products at normal operation.
The eco mode can be used to reduce the power up to 50%.

[Copy function]
If one master is set for multiple usage, the rest are copied using the copy function.
This reduces procedures and prevents setting errors.

Model No. | Product name | Pressure range (MPa) | Port size (R, NPT, G) | Analog output | Remarks |
---|---|---|---|---|---|
PPX-R01 | For low pressure (Rechargeable battery manufacturing processes) | -0.1 to 0.1 | 1/8, (M5) | - | |
PPX-R10 | For high pressure (Rechargeable battery manufacturing processes) | -0.1 to 1.0 | 1/8, (M5) | - | |
PPX-R01※H | For low pressure (high-function) (Rechargeable battery manufacturing processes) | -0.1 to 0.1 | 1/8, (M5) | 4 to 20 mA/1 to 5 V | |
PPX-R10※H | For high pressure (high-function) (Rechargeable battery manufacturing processes) | -0.1 to 1.0 | 1/8, (M5) | 4 to 20 mA/1 to 5 V |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only