Product Details
Electro pneumatic regulators
P4* Series for Rechargeable battery manufacturing processes Digital electro pneumatic regulator
- Model No.
- EVD-P4
P4* Series for rechargeable battery manufacturing processes
Compact, high-function electro pneumatic regulator featuring easily used functions such as pressure and error display function and direct memory function.
P4:The use of copper, zinc, and nickel-based materials and electrolytic nickel plating is limited in the construction of the flow path part and sliding part.
P40:The use of copper, zinc, and nickel-based materials, zinc plating, and electrolytic nickel plating is limited in the construction of all parts.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
3D CAD
CKD plus Members Only
[With digital display]
Digital display mounted to make control status visible at a glance.
[Modular connection]
Module connection to filter / regulator is possible.

[High precision / high-speed response]
Linearity: ±0.3%F.S.
Hysteresis: 0.5% F.S.
Response time: 0.2 sec
[Preset input function]
Up to 8 channels of pressure can be stored in the body and switched by external signals.
[Direct memory function]
External input signal is not required.
Product operation keys can be used to arbitrarily adjust the secondary pressure value.
Model No. | Product name | Max. flow rate (L/min) | Pressure range (kPa) | Remarks |
---|---|---|---|---|
EVD-1000-P4 | Up to 400 ℓ/min (Rechargeable battery manufacturing processes) | 60 to 400 | 0 to 900 | |
EVD-1000-P40 | Up to 400 ℓ/min (Rechargeable battery manufacturing processes) | 60 to 400 | 0 to 900 | |
EVD-3000-P4 | Up to 1500 ℓ/min (Rechargeable battery manufacturing processes) | 700 to 1500 | 0 to 900 | |
EVD-3000-P40 | Up to 1500 ℓ/min (Rechargeable battery manufacturing processes) | 700 to 1500 | 0 to 900 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only