Product Details
Roller gear cam units
Roller gear cam unit Flat type
- Model No.
 - RGID・RGCD
 
Discontinued 2020 03 31
【Discontinued model】
Alternative model : Roller gear cam unit Table type RGIT・RGCT Series
Index unit that has adopted a roller gear cam. 
Multi-segmented indexing possible compared to the standard and table types. 
Hollow output shaft of larger bore size than standard and table types.
- Industry
 

- Documents / Download
 PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
[Multi-segmentable] 
Multi-segmented index table is available, unlike the table type. 
Two sizes of 200 mm and 250 mm distance between axes are available.
[Three excellent properties featured by cam drives] 
Synchronization characteristics: Mechanical motion control is possible. 
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve. 
Repeat characteristics: Realizes stable operation for long periods of time.
| Model No. | Product name | Distance between axes (mm) | Remarks | 
|---|---|---|---|
| RGID | Index | 200, 250 | Discontinued 2020 03 31Old Catalog  | 
| RGCD | Reducer | 200, 250 | Discontinued 2020 03 31Old Catalog  | 
| RGID | Index | 300, 350, 450, 600, 700 | Discontinued 2014 03 31Old Catalog  | 
| RGCD | Reducer | 300, 350, 450, 600, 700 | Discontinued 2014 03 31Old Catalog  | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- New Products Only
 - Discontinued Products Only