Product Details
Roller gear cam units
Roller gear cam unit Flat type
- Model No.
- RGID・RGCD
Discontinued 2020 03 31
【Discontinued model】
Alternative model : Roller gear cam unit Table type RGIT・RGCT Series
Index unit that has adopted a roller gear cam.
Multi-segmented indexing possible compared to the standard and table types.
Hollow output shaft of larger bore size than standard and table types.
- Industry

- Documents / Download
PDF Catalog
User's Manual
2D CAD
CKD plus Members Only
[Multi-segmentable]
Multi-segmented index table is available, unlike the table type.
Two sizes of 200 mm and 250 mm distance between axes are available.
[Three excellent properties featured by cam drives]
Synchronization characteristics: Mechanical motion control is possible.
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve.
Repeat characteristics: Realizes stable operation for long periods of time.
| Model No. | Product name | Distance between axes (mm) | Remarks |
|---|---|---|---|
| RGID | Index | 200, 250 | Discontinued 2020 03 31Old Catalog |
| RGCD | Reducer | 200, 250 | Discontinued 2020 03 31Old Catalog |
| RGID | Index | 300, 350, 450, 600, 700 | Discontinued 2014 03 31Old Catalog |
| RGCD | Reducer | 300, 350, 450, 600, 700 | Discontinued 2014 03 31Old Catalog |
- Search Conditions
- Model No.
- Product Category
- Mechanical indexer
- Roller gear cam units
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only