Product Details

Hanging type

Balancer unit

Model No.
BBS

The balancer unit allows heavy loads of around 300 kg to be controlled with minimal force. Even if the weight of each workpiece being transported differs, this is automatically recognized and the optimal balance is maintained.

Industry

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Light operating force with high operability]
Allows heavy loads up to 285 kg to be controlled with minimal force.
Ensures operator safety in workplaces handling heavy loads.
Heavy objects are transported with an almost manual smoothness, compared to the conventionally stiff inching movement.

[No adjustment is needed when changing workpieces] (BBS-A type)
Can be adjusted to the optimal condition by switching with one button without complicated adjustment.

[Balances easily just by switching] (BBS-O type)
Just adjust once to suit the jig or workpiece.
Standby is available just by switching during use.

[Brake equipped as standard for attention to safety]
Just in case the pneumatic power should go out, a brake is equipped to prevent workpieces from falling or bouncing up after recovery.

[Compatible with all-air method too]
Compatible with all-air method not requiring electricity.
Also usable in atmospheres requiring explosion-proofing.

Model No. Product name Cylinder bore sizeStandard stroke length Remarks
BBS-AAuto pressure adjustmentφ50, φ63, φ80, φ100100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500
BBS-OFixed pressure adjustment control box separatedφ50, φ63, φ80, φ100100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500
BBS-OBFixed pressure adjustment control box integratedφ50, φ63, φ80, φ100100, 200, 300, 400, 500, 600, 700, 800, 900, 1000, 1100, 1200, 1300, 1400, 1500

Return to Product List