Product Details

Solenoid valves for dedicated fluids

Direct acting 2-port solenoid valve for oil (special purpose valve)

Model No.
FLB・GFLB

Discontinued 2023 12 28

【Discontinued model】
Alternative model : FFB・FFG Series

Direct acting solenoid valve for oil. Viscous fluid compatible mechanism, compatible with oil with viscosity of 50 mm^2/S or less.

Industry
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations
Model No. Product name SizeOrifice (mm)Port size Remarks
FLB212-port/NC22 mm widthφ1, 2Rc1/8Discontinued
2023 12 28
FLB312-port/NC28 mm widthφ3, 4, 5Rc1/8, 1/4Discontinued
2023 12 28
FLB412-port/NC34 mm widthφ4, 5, 7, 10Rc1/4, 3/8, 1/2Discontinued
2023 12 28
FLB512-port/NC40 mm widthφ4, 5, 7, 10Rc1/4, 3/8, 1/2Discontinued
2023 12 28

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel