Product Details
Solenoid valves for dedicated fluids
Direct acting 2-port solenoid valve for oil (special purpose valve)
- Model No.
- FLB・GFLB
Discontinued 2023 12 28
【Discontinued model】
Alternative model : FFB・FFG Series
Direct acting solenoid valve for oil. Viscous fluid compatible mechanism, compatible with oil with viscosity of 50 mm^2/S or less.
- Industry
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Oil proof]
Even when viscous fluid is used, it can be securely opened and closed, making it ideal for oil control.
[Low power consumption]
Low-watt coil used.
Model No. | Product name | Size | Orifice (mm) | Port size | Remarks |
---|---|---|---|---|---|
FLB21 | 2-port/NC | 22 mm width | φ1, 2 | Rc1/8 | Discontinued 2023 12 28 |
FLB31 | 2-port/NC | 28 mm width | φ3, 4, 5 | Rc1/8, 1/4 | Discontinued 2023 12 28 |
FLB41 | 2-port/NC | 34 mm width | φ4, 5, 7, 10 | Rc1/4, 3/8, 1/2 | Discontinued 2023 12 28 |
FLB51 | 2-port/NC | 40 mm width | φ4, 5, 7, 10 | Rc1/4, 3/8, 1/2 | Discontinued 2023 12 28 |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Solenoid valves for dedicated fluids
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only