Product Details
Solenoid valves for dedicated fluids
Direct acting 2-port solenoid valve for hot water (special purpose valve)
- Model No.
- FHB
Direct acting solenoid valve for hot water. Heat resistant coils are used, allowing use in hot water up to 90°C.
- Industry
![](../../src/product_img/product_img_525_UZWW_large.jpg)
- Documents / Download
Digital Catalog
PDF Catalog
Safety Precautions
User's Manual
2D CAD
CKD plus Members Only
[High temperature support]
Thermal class 180(H) equivalent coil is used, allowing use in hot water up to 90°C.
[Corrosion resistance]
Improved reliability and durability through highly corrosion-resistant material.
[Low power consumption]
Low-watt coil used.
Model No. | Product name | Size | Orifice (mm) | Port size | Remarks |
---|---|---|---|---|---|
FHB21 | 2-port/NC | 22 mm width | φ1, 2 | Rc1/8 | |
FHB31 | 2-port/NC | 28 mm width | φ3, 4, 5 | Rc1/8, 1/4 | |
FHB41 | 2-port/NC | 34 mm width | φ4, 5, 7, 10 | Rc1/4, 3/8, 1/2 | |
FHB51 | 2-port/NC | 40 mm width | φ4, 5, 7, 10 | Rc1/4, 3/8, 1/2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only