Product Details

Solenoid valves for dedicated fluids

Direct acting 2-port solenoid valve for hot water (special purpose valve)

Model No.
FHB

Direct acting solenoid valve for hot water. Heat resistant coils are used, allowing use in hot water up to 90°C.

Industry
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High temperature support]
Thermal class 180(H) equivalent coil is used, allowing use in hot water up to 90°C.

[Corrosion resistance]
Improved reliability and durability through highly corrosion-resistant material.

[Low power consumption]
Low-watt coil used.

Model No. Product name SizeOrifice (mm)Port size Remarks
FHB212-port/NC22 mm widthφ1, 2Rc1/8
FHB312-port/NC28 mm widthφ3, 4, 5Rc1/8, 1/4
FHB412-port/NC34 mm widthφ4, 5, 7, 10Rc1/4, 3/8, 1/2
FHB512-port/NC40 mm widthφ4, 5, 7, 10Rc1/4, 3/8, 1/2

Return to Product List