Product Details

Solenoid valves for dedicated fluids

Direct acting 2, 3-port solenoid valve for compressed air (Special purpose valve)

Model No.
FAB・GFAB・FAG・GFAG

Discontinued 2023 12 28

【Discontinued model】
Alternative model : FFB・FFG Series

Direct acting solenoid valve for compressed air. With an aluminum body, it is lightweight, compact and consumes low power, which contributes to reducing the environmental load of equipment and systems.

Industry
  • Dental equipment

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Lightweight and compact]
Aluminum body adopted to achieve lighter weight, compact design with thin coil.

[Low power consumption]
Low-watt coil used.

Model No. Product name SizeOrifice (mm)Port size Remarks
FAB112-port/NC18 mm widthφ1, 1.5M5Discontinued
2023 12 28
FAB212-port/NC22 mm widthφ1.5, 2Rc1/8Discontinued
2023 12 28
FAB312-port/NC28 mm widthφ2, 3, 5Rc1/8, 1/4Discontinued
2023 12 28
FAB412-port/NC34 mm widthφ3, 4, 7Rc1/4, 3/8Discontinued
2023 12 28
FAB512-port/NC40 mm widthφ4, 5, 7, 10Rc3/8, 1/2Discontinued
2023 12 28
FAB322-port/NO28 mm widthφ2, 3, 5Rc1/8, 1/4Discontinued
2023 12 28
FAB422-port/NO34 mm widthφ3, 4, 7Rc1/4, 3/8Discontinued
2023 12 28
FAB522-port/NO40 mm widthφ4, 5, 7Rc1/4, 3/8Discontinued
2023 12 28
GFAB2-port/manifold---Discontinued
2023 12 28
FAG113-port/universal18 mm widthφ0.81.5M5Discontinued
2023 12 28
FAG213-port/universal22 mm widthφ1, 2Rc1/8Discontinued
2023 12 28
FAG313-port/universal28 mm widthφ1.5, 2, 3Rc1/8, 1/4Discontinued
2023 12 28
FAG333-port/NC pressurization28 mm widthΦ1.5, 2, 3Rc1/8, 1/4Discontinued
2023 12 28
FAG413-port/universal34 mm widthφ2, 3, 4Rc1/4, 3/8Discontinued
2023 12 28
FAG433-port/NC pressurization34 mm widthφ2, 3, 4Rc1/4, 3/8Discontinued
2023 12 28
FAG513-port/universal40 mm widthφ2, 3, 4Rc1/4, 3/8Discontinued
2023 12 28
GFAG3-port/manifold---Discontinued
2023 12 28

Return to Product List