Product Details
Solenoid valves for dedicated fluids
Direct acting 2, 3-port solenoid valve for compressed air (Special purpose valve)
- Model No.
- FAB・GFAB・FAG・GFAG
Discontinued 2023 12 28
【Discontinued model】
Alternative model : FFB・FFG Series
Direct acting solenoid valve for compressed air. With an aluminum body, it is lightweight, compact and consumes low power, which contributes to reducing the environmental load of equipment and systems.
- Industry
- Dental equipment

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Lightweight and compact]
Aluminum body adopted to achieve lighter weight, compact design with thin coil.
[Low power consumption]
Low-watt coil used.
Model No. | Product name | Size | Orifice (mm) | Port size | Remarks |
---|---|---|---|---|---|
FAB11 | 2-port/NC | 18 mm width | φ1, 1.5 | M5 | Discontinued 2023 12 28 |
FAB21 | 2-port/NC | 22 mm width | φ1.5, 2 | Rc1/8 | Discontinued 2023 12 28 |
FAB31 | 2-port/NC | 28 mm width | φ2, 3, 5 | Rc1/8, 1/4 | Discontinued 2023 12 28 |
FAB41 | 2-port/NC | 34 mm width | φ3, 4, 7 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
FAB51 | 2-port/NC | 40 mm width | φ4, 5, 7, 10 | Rc3/8, 1/2 | Discontinued 2023 12 28 |
FAB32 | 2-port/NO | 28 mm width | φ2, 3, 5 | Rc1/8, 1/4 | Discontinued 2023 12 28 |
FAB42 | 2-port/NO | 34 mm width | φ3, 4, 7 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
FAB52 | 2-port/NO | 40 mm width | φ4, 5, 7 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
GFAB | 2-port/manifold | - | - | - | Discontinued 2023 12 28 |
FAG11 | 3-port/universal | 18 mm width | φ0.81.5 | M5 | Discontinued 2023 12 28 |
FAG21 | 3-port/universal | 22 mm width | φ1, 2 | Rc1/8 | Discontinued 2023 12 28 |
FAG31 | 3-port/universal | 28 mm width | φ1.5, 2, 3 | Rc1/8, 1/4 | Discontinued 2023 12 28 |
FAG33 | 3-port/NC pressurization | 28 mm width | Φ1.5, 2, 3 | Rc1/8, 1/4 | Discontinued 2023 12 28 |
FAG41 | 3-port/universal | 34 mm width | φ2, 3, 4 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
FAG43 | 3-port/NC pressurization | 34 mm width | φ2, 3, 4 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
FAG51 | 3-port/universal | 40 mm width | φ2, 3, 4 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
GFAG | 3-port/manifold | - | - | - | Discontinued 2023 12 28 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only