Product Details
Solenoid valves for dedicated fluids
Pilot operated 2-port solenoid valve for compressed air
- Model No.
- EXA・GEXA
Compact pilot operated solenoid valve for compressed air control. Ideal for air blowing applications and contributes to environment-friendly equipment and systems.
- Industry
- Dental equipment
- Inspection
- Jig related

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Low power consumption]
Energy saving actuator with 0.6 W power consumption, PC direct drive possible.
[Large flow rate]
Control of large flow rate with pilot operated diaphragm drive.
[Compact and lightweight]
Smaller with the use of a large flow rate compatible diaphragm and fitting, and lighter weight with a resin body.
[Unitization]
Mounted on manifold and air unit CXU to accommodate device integration.

| Model No. | Product name | Port size | Working pressure (MPa) | Remarks |
|---|---|---|---|---|
| EXA-C※ | Resin body with push-in fitting | With φ6, φ8, φ10, φ12 push-in fitting | 0.01 to 0.7 | |
| EXA-※A | Aluminum body screw-in connection | Rc1/4, 3/8 | 0.01 to 0.7 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only