Product Details
Solenoid valves for dedicated fluids
Compact pilot operated solenoid valve for water
- Model No.
- FWD
Compact pilot operated solenoid valve for water. It is lightweight, compact and consumes low power, which contributes to reducing the environmental load of equipment and systems.
- Industry
- Physicochemical analysis equipment
- Cooling water
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Compact]
Special-profile diaphragm ensures a large flow rate with compact body.
[Lightweight]
Substantially lighter weight is achieved by using resin for the actuator.
[Low power consumption]
Power consumption 4 W (Rc1/2, DC).
[Reliability]
Improved corrosion resistance through highly corrosion-resistant material.
Model No. | Product name | Working pressure (MPa) | Port size | Remarks |
---|---|---|---|---|
FWD | Pilot operated/NC | 0.02 to 0.7 | Rc1/4 to 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- Medicine / analysis
- All
- New Products Only
- Discontinued Products Only