Product Details
Solenoid valves for dedicated fluids
Direct acting 2, 3-port solenoid valve for water (special purpose valve)
- Model No.
- FWB・FWG・GFWB・GFWG
Discontinued 2023 12 28
【Discontinued model】
Alternative model : FFB・FFG Series
Direct acting solenoid valve for water. Using highly corrosion-resistant material, it is highly durable, lightweight, compact and consumes low power, which contributes to reducing the environmental load of equipment and systems.
- Industry
- Sterilizing equipment
- Endoscope related device
- Dental equipment
- Physicochemical analysis equipment

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Corrosion resistance]
Improved reliability and durability through highly corrosion-resistant material.
[Low power consumption]
Low-watt coil used.
| Model No. | Product name | Size | Orifice (mm) | Port size | Remarks |
|---|---|---|---|---|---|
| FWB21 | 2-port/NC | 22 mm width | φ1, 2 | Rc1/8 | Discontinued 2023 12 28 |
| FWB31 | 2-port/NC | 28 mm width | φ3, 4, 5 | Rc1/8, 1/4 | Discontinued 2023 12 28 |
| FWB41 | 2-port/NC | 34 mm width | φ4, 5, 7, 10 | Rc1/4, 3/8, 1/2 | Discontinued 2023 12 28 |
| FWB51 | 2-port/NC | 40 mm width | φ4, 5, 7, 10 | Rc1/4, 3/8, 1/2 | Discontinued 2023 12 28 |
| FWB32 | 2-port/NO | 28 mm width | φ3, 4, 5 | Rc1/8, 1/4 | Discontinued 2023 12 28 |
| FWB42 | 2-port/NO | 34 mm width | Φ4, 5, 7 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
| FWB52 | 2-port/NO | 40 mm width | Φ4, 5, 7 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
| GFWB | 2-port/manifold | - | - | - | Discontinued 2023 12 28 |
| FWG21 | 3-port/universal | 22 mm width | φ1 | Rc1/8 | Discontinued 2023 12 28 |
| FWG31 | 3-port/universal | 28 mm width | φ1.5 | Rc1/8, 1/4 | Discontinued 2023 12 28 |
| FWG41 | 3-port/universal | 34 mm width | φ2 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
| FWG51 | 3-port/universal | 40 mm width | φ3 | Rc1/4, 3/8 | Discontinued 2023 12 28 |
| GFWG | 3-port/manifold | - | - | - | Discontinued 2023 12 28 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only