Product Details

Solenoid valves for dedicated fluids

Direct acting 2, 3-port solenoid valve for water (special purpose valve)

Model No.
FWB・FWG・GFWB・GFWG

Discontinued 2023 12 28

【Discontinued model】
Alternative model : FFB・FFG Series

Direct acting solenoid valve for water. Using highly corrosion-resistant material, it is highly durable, lightweight, compact and consumes low power, which contributes to reducing the environmental load of equipment and systems.

Industry
  • Sterilizing equipment
  • Endoscope related device
  • Dental equipment
  • Physicochemical analysis equipment

Add to Favourites

Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Corrosion resistance]
Improved reliability and durability through highly corrosion-resistant material.

[Low power consumption]
Low-watt coil used.

Model No. Product name SizeOrifice (mm)Port size Remarks
FWB212-port/NC22 mm widthφ1, 2Rc1/8Discontinued
2023 12 28
FWB312-port/NC28 mm widthφ3, 4, 5Rc1/8, 1/4Discontinued
2023 12 28
FWB412-port/NC34 mm widthφ4, 5, 7, 10Rc1/4, 3/8, 1/2Discontinued
2023 12 28
FWB512-port/NC40 mm widthφ4, 5, 7, 10Rc1/4, 3/8, 1/2Discontinued
2023 12 28
FWB322-port/NO28 mm widthφ3, 4, 5Rc1/8, 1/4Discontinued
2023 12 28
FWB422-port/NO34 mm widthΦ4, 5, 7Rc1/4, 3/8Discontinued
2023 12 28
FWB522-port/NO40 mm widthΦ4, 5, 7Rc1/4, 3/8Discontinued
2023 12 28
GFWB2-port/manifold---Discontinued
2023 12 28
FWG213-port/universal22 mm widthφ1Rc1/8Discontinued
2023 12 28
FWG313-port/universal28 mm widthφ1.5Rc1/8, 1/4Discontinued
2023 12 28
FWG413-port/universal34 mm widthφ2Rc1/4, 3/8Discontinued
2023 12 28
FWG513-port/universal40 mm widthφ3Rc1/4, 3/8Discontinued
2023 12 28
GFWG3-port/manifold---Discontinued
2023 12 28

Return to Product List