Product Details
Roller gear cam units
Roller gear cam unit Basic type
- Model No.
 - RGIB
 
Discontinued 2022 09 30
【Discontinued model】
Index unit that has adopted a roller gear cam. 
Hollow output shaft with the same large bore size as the table type. There is a hollow fixed shaft at the center of the output shaft.
- Industry
 

- Documents / Download
 PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Three excellent properties featured by cam drives] 
Synchronization characteristics: Mechanical motion control is possible. 
Motion characteristics: It is possible to absorb the shock during stopping, even at high speed, with the cam curve. 
Repeat characteristics: Realizes stable operation for long periods of time.
[Simple and thin] 
Distance between axes is one size of 250 mm. 
Thin design compared to table type.
| Model No. | Product name | Distance between axes (mm) | Remarks | 
|---|---|---|---|
| RGIB | Index | 250 | Discontinued 2022 09 30Old Catalog  | 
| RGIB | Index | 350, 450 | Discontinued 2014 03 31  | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- New Products Only
 - Discontinued Products Only