Product Details
Related products for water
Integrated unit for water control
- Model No.
- WXU
Integrated unit that integrates the flow sensor and valve in cooling water circulation circuits. It greatly reduces the tiresome piping work around water and reduces the footprint by 80% to contribute to system space saving.
- Industry
- Physicochemical analysis equipment

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
CKD plus Members Only
[Reduced footprint]
Integrated manifold with flow rate sensor and valve unitized and without piping for a substantially reduced footprint.

[Work-hour reduction]
Through unit shipment, design, procurement, piping work, and inspection hours can be greatly reduced.
[High quality]
The risk of external leakage is reduced by significantly reducing screw-in connections.
[Ease of use]
Air purge compatible unit (WXU-P type) available, compatible with various cooling circuits.

[Variation]
Compatible with various applications through selection of flow rate sensor (Karman vortex, solenoid) and valve (manual, air operated).

Model No. | Product name | Remarks |
---|---|---|
WXU-H | Manual valve | |
WXU-HC | Manual valve, solenoid flow meter type | |
WXU-J | Air operated valve | |
WXU-P | Air purge compatible unit |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only