Product Details
Dust collection devices
Control box manifold solenoid valve (2-port solenoid valve for dust collector control)
- Model No.
- PJVB
2-port solenoid valve for operation of air operated dust collection valve PD Series. Solenoid valve up to 12 stations can be built into the box.
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Environment conditions]
Degree of protection IP64 equivalent box
[Compact]
Compatible with 2 to 12 stations, compact, unitized.
Model No. | Product name | Port size | Orifice size | Remarks |
---|---|---|---|---|
PJVB-6-3 | - | Rc1/8 | φ3 | |
PJVB-8-3 | - | Rc1/4 | φ3 | |
PJVB-8-5 | - | Rc1/4 | φ5 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only