Product Details

Dust collection devices

Control box manifold solenoid valve (2-port solenoid valve for dust collector control)

Model No.
PJVB

2-port solenoid valve for operation of air operated dust collection valve PD Series. Solenoid valve up to 12 stations can be built into the box.

Industry
  • Features
  • Variations
Model No. Product name Port sizeOrifice size Remarks
PJVB-6-3-Rc1/8φ3
PJVB-8-3-Rc1/4φ3
PJVB-8-5-Rc1/4φ5

Return to Product List



Setting Search Conditions

Model No.

Product Category

Cancel