Product Details
Dust collection devices
Explosion-proof pilot operated 2-port solenoid valve
- Model No.
- PDVE4
Large port size dust collector valve ideal for removing dust from bag filter type dust collectors, which can be used in explosion-proof areas with d2G4 pressure and explosion-proof structure.
- Industry
- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
3D CAD
CKD plus Members Only
[Explosion-proof]
It can be used in explosion-proof areas with d2G4 pressure and explosion-proof structure.
[Port size variations]
20A to 50A available.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
PDVE4-20A | NC | Rc3/4 | |
PDVE4-25A | NC | Rc1 | |
PDVE4-40A | NC | IN: Rc1 1/4, OUT: φ48 | |
PDVE4-40-RC | NC | Rc1 1/4 | |
PDVE4-50A | NC | Rc2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only