Product Details
Dust collection devices
Large port size dust collector valve
- Model No.
- PD2・PDV2・PD3・PDV3
Large port size dust collector valve ideal for removing dust from bag filter type dust collectors.
- Industry

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High durability] (PD3 / PDV3 Series)
Urethane diaphragm realizes high durability by adopting a spring-less wear resistant structure.
[Maintainability] (PD3 / PDV3 Series)
Integrated urethane diaphragm is easy to replace.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
PD3 | Air operated | Rc3/4 to 3 | |
PD2-50A | Air operated | Rc2 | |
PDV3 | With solenoid valve | Rc3/4 to 3 | |
PDV2-50A | Air operated | Rc2 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only