Product Details
Automatic watering control systems
Solenoid valve for automatic watering
- Model No.
- RSV
Solenoid valve for automatic watering using a metal body. Usable for various applications ranging from protected horticulture to golf courses and facility greening.
- Industry
- Solenoid valve

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Reliability]
Adoption of waterproof molded coil also supports outdoor installation and temporary submersion.
[Reliability]
Stable operation with self-cleaning filter to prevent clogging of pilot flow path.
[Reliability]
Reduction of piping load by low water hammer due to optimized valve closing.
[Energy saving]
Battery control including batteries is also possible with latch (option) selection.
[Ease of use]
Flow rate adjustment mechanism and manual operation mechanism are installed as standard, so adjustment and test runs are easy.
| Model No. | Product name | Working pressure range (MPa) | Port size | Remarks |
|---|---|---|---|---|
| RSV-20A | Pilot operated/diaphragm | 0.03 to 1.0 | Rc3/4 | |
| RSV-25A | Pilot operated/diaphragm | 0.03 to 1.0 | Rc1 | |
| RSV-32A | Pilot operated/diaphragm | 0.03 to 1.0 | Rc1 1/4 | |
| RSV-40A | Pilot operated/diaphragm | 0.03 to 1.0 | Rc1 1/2 | |
| RSV-50A | Pilot operated/diaphragm | 0.03 to 1.0 | Rc2 | |
| RSV-65A | Pilot operated/diaphragm | 0.05 to 1.0 | Rc2 1/2 | |
| RSV-80A | Pilot operated/diaphragm | 0.05 to 1.0 | Rc3 | |
| RSV-40F | Pilot operated/diaphragm | 0.03 to 1.0 | Flange 40 | |
| RSV-50F | Pilot operated/diaphragm | 0.03 to 1.0 | Flange 50 | |
| RSV-65F | Pilot operated/diaphragm | 0.05 to 1.0 | Flange 65 | |
| RSV-80F | Pilot operated/diaphragm | 0.05 to 1.0 | Flange 80 | |
| RSV-100F | Pilot operated/diaphragm | 0.05 to 1.0 | Flange 100 (custom order product) |
- Search Conditions
- Model No.
- Product Category
- Fluid control components
- Automatic watering control systems
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only