Product Details
Automatic watering control systems
Resin solenoid valve for automatic watering
- Model No.
- GSV
Resin solenoid valve which can be used for watering for urban greenery as well as liquid fertilizer and nutrient solutions for agriculture.
- Industry
- Solenoid valve

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
3D CAD
CKD plus Members Only
[Reliability]
Improved reliability by adopting a waterproof molded coil.
[Reliability]
Stable operation with self-cleaning filter to prevent clogging of pilot flow path.
[Liquid fertilizer / nutrient solution]
The resin body also enables control of liquid fertilizer and nutrient solution for which metal admixture is inadvisable.
| Model No. | Product name | Working pressure range (MPa) | Port size | Remarks |
|---|---|---|---|---|
| GSV-25A | - | 0.03 to 0.5 | RC1 or equivalent | |
| GSV-50A | - | 0.03 to 0.5 | RC2 or equivalent |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only