Product Details
Parallel cam units
Parallel cam unit Standard type
- Model No.
- PCIS・PCOS
Discontinued some variations
Index unit with parallel cam mechanism.
Indexable from 1 to 8 segments and ideal for pitch feed of chain conveyor.
*Option Reducer TE Series has been discontinued.
- Industry

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Ideal for long pitch feed]
Suitable unit for fewer indexes with 1, 2, 3, or 4 index segments and parallel I/O axes.
Demonstrates power in long pitch feed drive of conveyors and roll feeders.

[Oscillating cam operation possible]
Oscillating cam operation up to oscillation angle of 45° is possible.

[Selectable mounting orientation]
There are mounting taps on all six surfaces of the housing, with 6 mounting orientation positions.

| Model No. | Product name | Distance between axes (mm) | Remarks |
|---|---|---|---|
| PCIS | Index | 40, 50, 63, 80, 100, 125 | |
| PCOS | Oscillating | 40, 50, 63, 80, 100, 125 | |
| PCIS | Index | 160, 200, 250 | Discontinued 2022 09 30 |
| PCOS | Oscillating | 160, 200, 250 | Discontinued 2022 09 30 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only