Product Details
Parallel cam units
Parallel cam unit Standard type
- Model No.
 - PCIS・PCOS
 
Discontinued some variations
Index unit with parallel cam mechanism. 
Indexable from 1 to 8 segments and ideal for pitch feed of chain conveyor.
*Option Reducer TE Series has been discontinued.
- Industry
 

- Documents / Download
 PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[Ideal for long pitch feed] 
Suitable unit for fewer indexes with 1, 2, 3, or 4 index segments and parallel I/O axes. 
Demonstrates power in long pitch feed drive of conveyors and roll feeders.

[Oscillating cam operation possible] 
Oscillating cam operation up to oscillation angle of 45° is possible.

[Selectable mounting orientation] 
There are mounting taps on all six surfaces of the housing, with 6 mounting orientation positions.

| Model No. | Product name | Distance between axes (mm) | Remarks | 
|---|---|---|---|
| PCIS | Index | 40, 50, 63, 80, 100, 125 | |
| PCOS | Oscillating | 40, 50, 63, 80, 100, 125 | |
| PCIS | Index | 160, 200, 250 | Discontinued 2022 09 30  | 
| PCOS | Oscillating | 160, 200, 250 | Discontinued 2022 09 30  | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- New Products Only
 - Discontinued Products Only