Product Details

Automatic watering control systems

Resin solenoid valve for automatic watering

Model No.
GSV2

Resin solenoid valve which can be used for watering for urban greenery as well as liquid fertilizer and nutrient solutions for agriculture. Union connection that allows easy piping without tools.

Industry
  • Solenoid valve

Add to Favourites

Documents / Download

PDF Catalog

Maintenance Parts

Safety Precautions

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[Improved ease of piping]
Seal tape/union connection with no need for screw-fastening reduces work-hours and malfunction risks.

[Reliability]
Improved reliability by adopting a waterproof molded coil.

[Reliability]
Stable operation with self-cleaning filter to prevent clogging of pilot flow path.

[Liquid fertilizer / nutrient solution]
The resin body also enables control of liquid fertilizer and nutrient solution for which metal admixture is inadvisable.

Model No. Product name Working pressure range (MPa)Port size Remarks
GSV2-20U-0.03 to 0.7520A union connection
GSV2-25U-0.03 to 0.7525A union connection
GSV2-40U-0.03 to 0.7540A union connection
GSV2-50U-0.03 to 0.7550A union connection

Return to Product List