Product Details
Automatic watering control systems
Resin solenoid valve for automatic watering
- Model No.
- GSV2
Resin solenoid valve which can be used for watering for urban greenery as well as liquid fertilizer and nutrient solutions for agriculture. Union connection that allows easy piping without tools.
- Industry
- Solenoid valve

- Documents / Download
PDF Catalog
Maintenance Parts
Safety Precautions
2D CAD
3D CAD
CKD plus Members Only
[Improved ease of piping]
Seal tape/union connection with no need for screw-fastening reduces work-hours and malfunction risks.

[Reliability]
Improved reliability by adopting a waterproof molded coil.
[Reliability]
Stable operation with self-cleaning filter to prevent clogging of pilot flow path.
[Liquid fertilizer / nutrient solution]
The resin body also enables control of liquid fertilizer and nutrient solution for which metal admixture is inadvisable.
Model No. | Product name | Working pressure range (MPa) | Port size | Remarks |
---|---|---|---|---|
GSV2-20U | - | 0.03 to 0.75 | 20A union connection | |
GSV2-25U | - | 0.03 to 0.75 | 25A union connection | |
GSV2-40U | - | 0.03 to 0.75 | 40A union connection | |
GSV2-50U | - | 0.03 to 0.75 | 50A union connection |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only