Product Details
Solenoid valves for dry air
Pilot kick 2-port solenoid valve for dry air (General purpose valve)
- Model No.
- ADK11-Z
Highly durable diaphragm solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas.
- Industry
![](../../src/product_img/product_img_718_LO9d_large.jpg)
- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.
[Variation]
The body material (copper alloy, stainless steel) and sealing material (nitrile rubber, fluoro rubber) can be selected.
Model No. | Product name | Port size | Remarks |
---|---|---|---|
ADK11-Z | NC | Rc1/4 to 1 |
- Search Conditions
- Model No.
- Product Category
- All
- Specific Use
- All
- Industry
- All
- New Products Only
- Discontinued Products Only