Product Details

Solenoid valves for dry air

2, 3-port direct acting solenoid valve for dry air (General purpose valve)

Model No.
AB・GAB・AG・GAG-Z

Highly durable direct acting solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas.

Industry
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.

[Variation]
The body material (copper alloy, stainless steel) and sealing material (nitrile rubber, fluoro rubber, EPDM) can be selected.

[Compact]
Space saving of piping possible, also supports manifold.

Model No. Product name Switching categoryPort size Remarks
AB31-Z2-Port Single valveNCRc1/8, 1/4
AB41-Z2-Port Single valveNCRc1/4, 3/8
GAB-ZManifold--
AG3※-Z3-Port Single valveRc1/8, 1/4
AG4※-Z3-Port Single valveRc1/4, 3/8
GAG-ZManifold

Return to Product List