Product Details

Solenoid valves for dry air

Direct acting 2, 3-port solenoid valve for dry air (special purpose valve)

Model No.
FGB・FGG・GFGB・GFGG

Discontinued 2023 12 28

【Discontinued model】
Alternative model : FFB・FFG Series

Highly durable direct acting solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas. Thin design and space saving.

Industry
  • Special purpose / conveyance
Documents / Download

PDF Catalog

Safety Precautions

User's Manual

2D CAD

3D CAD

CKD plus Members Only

  • Features
  • Variations

[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.

[Lightweight and compact]
Thin design and space saving, also supports manifold.

Model No. Product name Switching categoryPort size Remarks
FGB212-port single unit valveNCRc1/8Discontinued
2023 12 28
FGB312-port single unit valveNCRc1/8, 1/4Discontinued
2023 12 28
FGB412-port single unit valveNCRc1/4, 3/8Discontinued
2023 12 28
FGB512-port single unit valveNCRc3/8, 1/2Discontinued
2023 12 28
FGG23-port single unit valve-Rc1/8Discontinued
2023 12 28
FGG33-port single unit valve-Rc1/8, 1/4Discontinued
2023 12 28
FGG43-port single unit valve-Rc1/4, 3/8Discontinued
2023 12 28
FGG53-port single unit valve-Rc1/4, 3/8Discontinued
2023 12 28
GFGB2-port manifold--Discontinued
2023 12 28
GFGG3-port manifold--Discontinued
2023 12 28

Return to Product List