Product Details
Solenoid valves for dry air
Direct acting 2, 3-port solenoid valve for dry air (special purpose valve)
- Model No.
 - FGB・FGG・GFGB・GFGG
 
Discontinued 2023 12 28
【Discontinued model】
Alternative model : FFB・FFG Series
Highly durable direct acting solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas. Thin design and space saving.
- Industry
 - Special purpose / conveyance
 

- Documents / Download
 PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High durability] 
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.
[Lightweight and compact] 
Thin design and space saving, also supports manifold.
| Model No. | Product name | Switching category | Port size | Remarks | 
|---|---|---|---|---|
| FGB21 | 2-port single unit valve | NC | Rc1/8 | Discontinued 2023 12 28  | 
| FGB31 | 2-port single unit valve | NC | Rc1/8, 1/4 | Discontinued 2023 12 28  | 
| FGB41 | 2-port single unit valve | NC | Rc1/4, 3/8 | Discontinued 2023 12 28  | 
| FGB51 | 2-port single unit valve | NC | Rc3/8, 1/2 | Discontinued 2023 12 28  | 
| FGG2 | 3-port single unit valve | - | Rc1/8 | Discontinued 2023 12 28  | 
| FGG3 | 3-port single unit valve | - | Rc1/8, 1/4 | Discontinued 2023 12 28  | 
| FGG4 | 3-port single unit valve | - | Rc1/4, 3/8 | Discontinued 2023 12 28  | 
| FGG5 | 3-port single unit valve | - | Rc1/4, 3/8 | Discontinued 2023 12 28  | 
| GFGB | 2-port manifold | - | - | Discontinued 2023 12 28  | 
| GFGG | 3-port manifold | - | - | Discontinued 2023 12 28  | 
- Search Conditions
 - Model No.
 
- Product Category
 - All
 
- New Products Only
 - Discontinued Products Only