Product Details
Solenoid valves for dry air
Direct acting 2, 3-port solenoid valve for dry air (special purpose valve)
- Model No.
- FGB・FGG・GFGB・GFGG
Discontinued 2023 12 28
【Discontinued model】
Alternative model : FFB・FFG Series
Highly durable direct acting solenoid valve that can be used from dry air at atmospheric dew point of -60°C to inert gases such as nitrogen gas. Thin design and space saving.
- Industry
- Special purpose / conveyance

- Documents / Download
PDF Catalog
Safety Precautions
User's Manual
2D CAD
3D CAD
CKD plus Members Only
[High durability]
With coil rectification and countermeasures for wear of sliding section, it is highly durable even with dry air and inert gas.
[Lightweight and compact]
Thin design and space saving, also supports manifold.
| Model No. | Product name | Switching category | Port size | Remarks |
|---|---|---|---|---|
| FGB21 | 2-port single unit valve | NC | Rc1/8 | Discontinued 2023 12 28 |
| FGB31 | 2-port single unit valve | NC | Rc1/8, 1/4 | Discontinued 2023 12 28 |
| FGB41 | 2-port single unit valve | NC | Rc1/4, 3/8 | Discontinued 2023 12 28 |
| FGB51 | 2-port single unit valve | NC | Rc3/8, 1/2 | Discontinued 2023 12 28 |
| FGG2 | 3-port single unit valve | - | Rc1/8 | Discontinued 2023 12 28 |
| FGG3 | 3-port single unit valve | - | Rc1/8, 1/4 | Discontinued 2023 12 28 |
| FGG4 | 3-port single unit valve | - | Rc1/4, 3/8 | Discontinued 2023 12 28 |
| FGG5 | 3-port single unit valve | - | Rc1/4, 3/8 | Discontinued 2023 12 28 |
| GFGB | 2-port manifold | - | - | Discontinued 2023 12 28 |
| GFGG | 3-port manifold | - | - | Discontinued 2023 12 28 |
- Search Conditions
- Model No.
- Product Category
- All
- New Products Only
- Discontinued Products Only